AXIS#.PL.AINSCALE
Description
AXIS#.PL.AINSCALE is an analog position scale factor that scales the analog input (AINx.VALUE) for AXIS#.OPMODE = 2 , AXIS#.CMDSOURCE = 3 (analog position mode).
The value entered is the motor position per 1 V of analog input.
Versions
| Action | Version | Notes |
|---|---|---|
| Implemented | 02-00-00-000 |
General Information
|
Type |
Read/Write |
|
Units |
Rotary: counts/V,rad/V, deg/V, (Custom Units)/V, 16-bit counts/V Linear: counts/V, mm/V, µm/V, 16-bit counts/V |
|
Range |
+/- 4,398,046,511,104 counts/V
Specific unit ranges are adjusted to account for the above max count range. |
|
Default Value |
0 counts/V |
|
Data Type |
Float |
|
Stored in Non Volatile Memory |
Yes |
Variants Supported
All variants are supported
Fieldbus Information
| FieldbusA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design | Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|---|
| EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen | AXIS1.PL.AINSCALE | 0x500C | 0x7 | DINT | - | Position | RW | False |
| AXIS2.PL.AINSCALE | 0x510C | 0x7 | DINT | - | Position | RW | False |
|
Copyright © 2018 Kollmorgen |
|